Product 6ES7972-0BB52-0XA0-IP20FC-PG
Field-Wireable Connector
Sub-D Connector
Male Connector, Angled
Order number: 6780101- For use in PROFIBUS-DP applications
- Up to 12 Mbps
- PG connector socket integrated
- Activatable terminating resistor
- 90° cable outlet
- Shieldable
- Plastic Housing
- IDC quick connection
- 9-pin
- Cable diameter 6.0…8.0 mm
- UL approval

General data
| EAN | 4047101164015 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 48 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Device type | Field-wireable connector |
| Approvals | UL, CE |

