Product FCI-34D10A4P-LIX-H1141
Flow Monitoring
Inline Sensor with Integrated Processor
Order number: 6870624- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer
- LED band
- Operating range 0.1…6 l/min
- Sensor, stainless steel A4 (1.4404)
- Mechanical Connection: Tri-Clamp
- Temperature range: ‐20…80 °C
- DC 3-wire, 21.6…26.4 VDC
- 4…20 mA analog output
- Connector device, M12 × 1
General data
EAN | 4047101174434 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 342 g |
Technical Data
Function | Flow monitoring |
Design | Inline |
Process connection | Tri-Clamp DN 10 |
Medium | liquids |
Detection type | Calorimetric |
Operating voltage | 21.6…26.4 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Plastic, PBT |
Medium temperature | -20…+60 °C |
Ambient temperature | 0…+60 °C |
Protection class | IP67 |
Approvals | UL |