Product PSU67-11-2440/M
Compact power supply module in IP67
24 VDC output voltage - 3.8 A output current
Order number: 6884141- Broad temperature range
 - Status LED
 

General data
| EAN | 4047101289558 | 
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply | 
| Customs tariff number | 85044083900 | 
| Country of origin | DE | 
| Weight | 812 g | 
Technical Data
| Power supply | 230 VUC | 
| Nominal output voltage | 24 V | 
| Output voltage | 24 VDC | 
| Nominal current | 3.8 A | 
| Parallel mode | no | 
| Power Good Output | no | 
| Electrical connection | Connector | 
| Dimensions | 85 x 172 x 35 mm | 
| Protection class | IP67 | 
Connectivity accessories
								 
								 | 
							
								FW-MRKPM0316-P-S-0608
								 Field-wireable female, 7/8”, straight, 3-pin, screw terminal connection, cable feedthrough 6.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 1.0 mm², plastic housing, metal nut  | 
							6914501 | 
								 
								 | 
							
								B4231-0/9
								 Field-wireable female connector, 7/8”, angled, 3-pin, screw terminal connection, cable feedthrough 6.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 1.5 mm², plastic housing, metal nut  | 
							6901114 | 
								 
								 | 
							
								RSM 40-2M
								 Power supply cable, 7/8” connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, yellow; other cable lengths and qualities available, see www.turck.com  | 
							U2084-1 | 
								 
								 | 
							
								RSM 40 RKM 50-2M/BL67
								 Power cable, 7/8″ male connector, straight, 4-pin to 7/8″ female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, yellow  | 
							U-19553 | 
								 
								 | 
							
								RSM-2RKM50
								 Power supply T-splitter, 1 x 7/8” male, 2 x 7/8” female, 5-pin, ampacity: 9 A, Rated voltage: 250 V, Temperature: -40 °C …+80 °C, wired in parallel  | 
							6914950 | 
								 
								 | 
							
								FW-MRSPM0416-P-S-1012
								 Field-wireable male, 7/8”, straight, 4-pin, screw terminal connection, cable feedthrough 10.0 to 12.0 mm, core cross-section/terminal capacity 0.14 to 1.0 mm², plastic housing, metal nut  | 
							6914510 | 
								 
								 | 
							
								BS4241-0/9
								 Field-wireable male connector, 7/8”, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 1.5 mm², plastic housing, metal nut  | 
							6901020 | 

