Product BS4241-0/9
Field-Wireable Connector
Male Connector, 7/8″, Angled
Order number: 6901020- Screw-clamp terminal
- Metal coupling nut
- UL approval
- 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm
General data
EAN | 4047101458237 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 57 g |
Technical Data
Application | Signal, Power |
Connector A | Male, 7/8″-16 UN, Angled |
Number of Pins | 5 |
Connection mode | Screw/clamp connection |
Screw-in thread | PG9 |
Housing material | Plastic, PBT(UL 94 V0) |
Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated |
External diameter of the cable | 6…8 mm |
Core cross-section/Clamping ability | 0.14…1.5 mm² |
Voltage | 600 V |
Current | 9 A |
Approvals | cULus recognized |
Data Sheets
German | 845 KB |
English | 844 KB |
French | 845 KB |
Spanish | 844 KB |
Czech | 845 KB |
Dutch | 845 KB |
Romanian | 845 KB |
Russian | 850 KB |
Polish | 846 KB |
Chinese | 878 KB |
Turkish | 846 KB |
Approval/Declaration
UL Approval | 339 KB |
CE Declaration of Conformity | 120 KB |
RoHS and REACH Manufacturer's Declaration | 280 KB |