Product B4231-0/9
Field-Wireable Connector
7/8″ Female, Angled
Order number: 6901114- Screw-clamp terminal
 - Metal coupling nut
 - UL approval
 - 3-pin
 - PG9 screw-in thread
 - Cable feedthrough 6.0…8.0 mm
 

General data
| EAN | 4047101458350 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 85366990990 | 
| Country of origin | DE | 
| Weight | 49 g | 
Technical Data
| Application | Signal, Power | 
| Connector A | Female, 7/8″-16 UN, Angled | 
| Number of pins | 3 | 
| Connection mode | Screw/clamp connection | 
| Screw-in thread | PG9 | 
| Housing material | Plastic, PBT(UL 94 V0) | 
| Coupling nut/screw material | Die-cast Zinc, GD-Zn, Nickel-plated | 
| External diameter of the cable | 6…8 mm | 
| Core cross-section/Clamping ability | 0.14…1.5 mm² | 
| Voltage | 600 V | 
| Current | 12 A | 
| Approvals | cULus recognized | 
Data Sheets
| German | 726 KB | 
| English | 726 KB | 
| French | 728 KB | 
| Spanish | 727 KB | 
| Czech | 727 KB | 
| Dutch | 726 KB | 
| Romanian | 726 KB | 
| Russian | 830 KB | 
| Polish | 729 KB | 
| Chinese | 757 KB | 
| Turkish | 727 KB | 
Approval/Declaration
| UL Approval | 400 KB | 
| CE Declaration of Conformity | 120 KB | 
| RoHS and REACH Manufacturer's Declaration | 280 KB | 

