Product AIH401EX
excom I/O System
Input Module, Analog, HART, 4-channel
Order number: 6884266- Input module for the connection of passive transmitters (active inputs) or active transmitters (passive inputs).
- Transmission of HART data
- One HART controller per channel for faster access to HART data
- Complete galvanic isolation

General data
| EAN | 4047101416794 |
| eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 131 g |
Technical Data
| Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Signal type | Analog input, HART, Intrinsically safe |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, CMI, UKCA, CE |
Data Sheets
| German | 392 KB |
| English | 390 KB |
| French | 393 KB |
| Spanish | 393 KB |
| Czech | 393 KB |
| Dutch | 392 KB |
| Romanian | 390 KB |
| Russian | 406 KB |
| Polish | 393 KB |
| Chinese | 446 KB |
| Turkish | 393 KB |
Approval
Configuration File
| GSD-Dateien | 278 KB |
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 33 KB |
Manual
Product Catalog
Product Overview
Quick Start Guide
Mounting accessories
|
excom-RMD1-BU
The resistor module prevents wire-break detection and short-circuit detection in digital input modules. For analog input modules, overflow and underflow messages are also suppressed. |
100020744 |

