Product RSSW-D9-RKSW-451-2M-2M
PROFIBUS Cable
PUR Cable Jacket
Order number: 6914127- PROFIBUS cable: 2 × 0.34 mm2
- Jacket material: PUR, color: purple
- Jacket diameter: 8.2 mm
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant acc. to DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2
- Halogen free acc. to DIN EN 50267-2-1, VDE 0482-267-2-1, IEC 60754-1
- Free from silicone, PVC and LABS
- Resistant to microbes and hydrolysis
- RoHS compliant
- UL approved
- M12 × 1 male connector, straight, reverse-keyed
- M12 × 1 female connector, straight, reverse-keyed
- SUB-D with 2 cable exits
- Cable length: 2 x 2.0 m
General data
EAN | 4047106118709 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 332 g |
Technical Data
Application | Data |
Design | Y-splitter with cable |
Connector A | Male/Female, M12 × 1, Straight, B-coded |
Connector B | Male, D-Sub, Angled |
Network protocol | PROFIBUS-DP |
Voltage | 250 V |
Cable length | 2.0 m |
Cable jacket | PUR, Violet |
Approvals | UL |