Product  FW-MRSPM0416-P-S-1012

Field-Wireable Connector

7/8″ Power

7/8″ Male, Straight

Order number: 6914510
    • Screw terminal connection
    • 4-pin
    • PG13.5 screw-in thread
    • Cable feedthrough 10.0…12.0 mm
#

General data

EAN 4047101496987
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin CZ
Weight 52 g

Technical Data

Application Signal, Power
Connector A Male, 7/8″-16 UN, Straight
Number of pins 4
Connection mode Screw/clamp connection
Housing material Plastic, PA
Coupling nut/screw material Aluminum, Al, Anodized
External diameter of the cable 10…12 mm
Core cross-section/Clamping ability 0.34…1.5 mm²
Voltage 250 V
Current 9 A

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top