Product B4151-0/16
Field-Wireable Connector
7/8″ Power
7/8″ Female, Straight
Order number: 6914520- Screw terminal connection
- 5-pin
- PG16 screw-in thread
- Cable feedthrough 12.0…14.0 mm
General data
EAN | 4047101496994 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 50 g |
Technical Data
Network protocol | DeviceNet, CANopen |
Device type | Field-wireable connector |
Ambient temperature | -40…+90 °C |