Product VB2-FKM4.4-2FSM4
2-Way Splitter
Y-Splitter without Cable, M12 × 1 Female Connector, 2x M12 × 1 Male Connector
Order number: 6930561- M12 female connector, 4-pin
- M12 male, 3-pin
- RoHS-compliant
- Protection class IP67

General data
EAN | 4047106162627 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | CN |
Weight | 47 g |
Technical Data
Application | Signal |
Design | Y-splitter |
Connector A | Female, M12 × 1 |
Connector B | 2 x Male, M12 × 1 |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Mounting accessories
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |