Product VT2-FKM5-FSM5-FSM5
2-Way Splitter
T-Splitter without Cable
Order number: 6930574- M12 × 1
- Female - male - male, 5-pin
- RoHS-compliant
- Protection class IP67

General data
| EAN | 4047106163730 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 30 g |
Technical Data
| Application | Signal |
| Design | T-splitter |
| Connector A | Male, M12 × 1, A-coded |
| Connector B | Female Connector, Male Connector, M12 × 1, A-coded |
| Voltage | 48 V |

