Product  WKC5701-5M

Bus Cable for CAN (DeviceNet, CANopen)

PUR Cable Jacket, Thin

Order number: 6933244
    • Sheathing material: PUR
    • Jacket color: Anthracite
    • Power pair: AWG 2/22
    • Data pair: AWG 2/24
    • Oil-resistant acc. to VDE 0472, part 803
    • Flame-retardant acc. to VDE 0472, part 804/B
    • Halogen-free
    • UL approval
    • End open
    • M12-female, angled, A-coded
    • Cable length: 5.0 m
#

General data

EAN 4047106167660
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 321 g

Technical Data

Application Data
Design Connection Cable
Connector A Female, M12 × 1, Angled, A-coded
Number of pins 5
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Network protocol DeviceNet, CANopen
Voltage 250 V
Current 4 A
Cable diameter Ø  6.7 mm
Cable length 5.0 m
Cable jacket PUR, Anthracite
Number of Conductors 2
Protection class IP67, IP69K
Approvals UL

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top