Product WKH4.5-10/TFG
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6933550- M12 female connector, angled, 5-pin
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 10 m

General data
EAN | 4047101347708 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 330 g |
Technical Data
Application | Washdown (F&B), Signal |
Design | Connection Cable |
Connector A | Female, M12 × 1, Angled |
Number of pins | 5 |
Connector body | Plastic, PP, Gray |
Coupling nut/screw | Stainless Steel, V4A |
Voltage | 60 V |
Current | 4 A |
Cable diameter | Ø 5 mm |
Cable length | 10.0 m |
Cable jacket | TPE-O, Gray |
Number of Conductors | 5 |
Protection class | IP65, IP67, IP68, IP69 |
Data Sheets
German | 924 KB |
English | 924 KB |
French | 924 KB |
Spanish | 924 KB |
Czech | 924 KB |
Dutch | 924 KB |
Romanian | 924 KB |
Russian | 923 KB |
Polish | 925 KB |
Chinese | 985 KB |
Turkish | 925 KB |
Approval/Declaration
General Catalog
Product Flyer
Connectivity for the food industry | 3310 KB |
M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |