Product EC-FSE12-L/16
Male Receptacle with Solder Contacts, Front-mounted
Order number: 6934644- M12 × 1 male receptacle
- Protection class IP67
- Stainless steel receptacle housing
- Front panel mounting
- Connected via solder contacts

General data
| EAN | 4047101369632 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Straight, A-coded |
| Number of pins | 12 |
| Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
| Mounting type | front panel mounting |
| Screw-in thread | M16 × 1.5 |
| Flange housing | Stainless Steel, 1.4404 (AISI 316L) |
| Voltage | 30 V |
| Current | 1.5 A |
| Protection class | IP67 |
| Approvals | CE |

