Product FW-M8ST4-G-SB-ME-SH-6.5
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 6935010- Screw-clamp terminal
- 4-pin
- Metal housing, nickel-plated brass
- Metal coupling nut, nickel-plated brass
- Shieldable
- Cable feedthrough 5.0…6.5 mm
- Terminal capacity: max. 0.5 mm2/AWG 20
- Recommended torque: 0.4 Nm
- Approval: cULus

General data
| EAN | 4047101379174 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | SK |
| Weight | 28 g |
Technical Data
| Network protocol | Ethernet |
| Device type | Field-wireable connector |
| Approvals | cULus |

