Product PSWH4M-5/TFE
Food & Beverage Hygienic, PVC
Connection Cable
Order number: 6935474- M8 connector, straight, 4-pin
- Stainless steel coupling nut/screw
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 5.0 m

General data
EAN | 4047101387063 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 1 g |
Technical Data
Application | Washdown (F&B), Signal |
Design | Connection Cable |
Connector A | Male, M8 × 1, Angled |
Number of pins | 4 |
Connector body | Plastic, PP, Gray |
Coupling nut/screw | Stainless Steel, V4A |
Voltage | 30 V |
Current | 4 A |
Cable diameter | Ø 4.2 mm |
Cable length | 5.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Protection class | IP65, IP67, IP68, IP69 |
Data Sheets
German | 184 KB |
English | 184 KB |
French | 185 KB |
Spanish | 185 KB |
Czech | 185 KB |
Dutch | 184 KB |
Romanian | 185 KB |
Russian | 197 KB |
Polish | 185 KB |
Chinese | 235 KB |
Turkish | 186 KB |
Approval/Declaration
General Catalog
Product Flyer
Connectivity for the food industry | 3310 KB |
M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
![]() |
TORQUE-WRENCH-SET-AS
Torque wrench set; handles with adjustable torque 0.4-1.0 Nm, torque wrench for M8 (SW9), fork wrench for M12 (SW 14) |
6936170 |