Product AIDA-RJ45-CC
Field-Wireable Connector
Push-Pull RJ45 Connector According to AIDA
Male Connector, Straight
Order number: 6935631- IDC quick connection
- 4-pin
- Cable feedthrough: 4.0…11.0 mm
- Terminal capacity: 27-22 AWG (flexible); 24-22 AWG (solid)
- Transmission rate: 10/100 Mbps
- RoHS-compliant
- Protection class: IP65 and IP67

General data
| EAN | 4047101406993 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 82 g |
Technical Data
| Application | Signal |
| Connector A | Male, Straight |
| Number of pins | 4 |
| Connection mode | Insulation displacement terminal |
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
| External diameter of the cable | 4…11 mm |
| Core cross-section/Clamping ability | 0.14…0.34 mm² |
| Voltage | 40 V |
| Current | 1.5 A |

