Product AIDA-POWER-CC
Field-Wireable Connector
Push-Pull Power Connectors According to AIDA
Male Connector, Straight
Order number: 6935632- Tension spring connection
- 5-pin
- Cable feedthrough: 9.0…13.0 mm
- Terminal capacity: 18-13 AWG
- RoHS-compliant
- Protection class: IP65 and IP67

General data
| EAN | 4047101406986 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 115 g |
Technical Data
| Application | Signal |
| Connector A | Male, Straight |
| Number of pins | 5 |
| Connection mode | Tension spring connection |
| Housing material | Die-cast Zinc, GD-Zn, nickel-plated |
| External diameter of the cable | 9…13 mm |
| Core cross-section/Clamping ability | 2.5 mm² |
| Voltage | 24 V |
| Current | 16 A |

