Product WRENCH-M12AL/SIZE 13MM
Fork Wrench
For M12 (AF13)
Order number: 6936173- 1x fork wrench SW13
- For bus lines and cables with designation AL-W* that have a brass nut as M12 female or male connector

General data
EAN | 4047101411294 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 82041100000 |
Country of origin | DE |
Weight | 53 g |
Technical Data
Accessory type | Tool |
Device type | Connectivity |