Product  WRENCH-FW/SIZE 17MM

Fork Wrench

For M12 Field-Wireable Connectors and Y-Splitters (AF17)

Order number: 6936175
    • 1x fork wrench SW17
    • For configurable male connectors with M12 female connector or males, as well as brass or stainless steel nuts
#

General data

EAN 4047101411317
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 82041100000
Country of origin DE
Weight 53 g

Technical Data

Accessory type Tool
Device type Accessories

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top