Product AIDA-GP-AIDA-GP-52-15M
Power Cable, PUR
Power cable according to AIDA
Order number: 6936454- Supply cable: 5 × 2.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 10 mm
- Conductor: stranded according to VDE 0295 Class 5/IEC 60228 CIass 5
- Oil resistant
- Resistant to abrasion and notches
- Resistant to hydrolysis and microbes
- RoHS compliant
- AIDA compliant
- Protection class IP65 and IP67
- Push-pull Power connector, 4-pin + PE
- Cable length: 15 m

General data
| EAN | 4047101418156 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Power |
| Design | Extension Cable |
| Connector A | Male, Push-Pull Power, Straight |
| Number of pins | 4+PE |
| Connector body | Die-cast Zinc, GD-Zn, Nickel-plated, silver-plated |
| Connector B | Male, Push-Pull Power, Straight |
| Number of Pins | 4+PE |
| Connector body | Die-cast Zinc, GD-Zn, nickel-plated |
| Voltage | 24 V |
| Current | 16 A |
| Cable diameter | Ø 10 mm |
| Cable length | 15.0 m |
| Cable jacket | PUR, Gray |
| Number of Conductors | 5 |
| Protection class | IP65, IP67 |

