Product KLR1-ASB8
Accessories
Mounting Bracket with Clip Collar
For Mounting INT Magnetic Field Sensors
Order number: 6970621- Mounting on round cylinders
- Cylinder diameter: 68…79 mm
- Plastic bracket made of Trogamid
- Clip collar made of 1.4301 stainless steel
General data
EAN | 4047101114515 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 13 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Magnetic field sensors |
Fixing clamp for correspondent cylinder diameter | 68...79 mm |
Fixing clamp for cylindrical housing | Round cylinders, tie-rod cylinders |
Construction size | 33 x 15 x 9 mm |
Housing material | Plastic, Trogamit |