Product IM36-22EX-U
Potentiometer Amplifier
2-channel
Order number: 7509530- Transmission of potentiometer signals from the Ex area
- Potentiometer, nominal resistance: 0.8…100 kΩ
- Output circuit: 0…10 V
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, TR CU, KOSHA
- Installation in zone 2
General data
EAN | 4047101118032 |
eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 204 g |
Technical Data
Signal type | Resistance input |
Device type | Potentiometer |
Ex version | yes |
Approvals | ATEX, IECEx, TR CU |
Nominal voltage | Wide voltage range |
Number of channels | 2 |
Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 243 KB |
English | 241 KB |
French | 241 KB |
Spanish | 242 KB |
Czech | 243 KB |
Dutch | 240 KB |
Romanian | 241 KB |
Russian | 262 KB |
Polish | 242 KB |
Chinese | 299 KB |
Turkish | 242 KB |
Approval
TÜV 12 ATEX 093477 | 1417 KB |
TÜV 12 ATEX 093479X | 1461 KB |
IECEx — TUN 12.0026X | 336 KB |
KOSHA 14-AV4BO-0479X | 373 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
IM-CC-5X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 27 mm overall width); includes: 2 pcs. 5-pin blue terminals and 2 pcs. 5-pin black terminals. |
7504031 |
Connectivity accessories
IM-SC-5X2BU/2BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541214 |