Product IMX12-PS02-UI-UIR-PR/24VDC/CC
Accessories
Power Supply Module — Power-Bridge
Order number: 7580611- Collective fault signal via relay
- Single and redundant power supply via terminals
- Supply inputs are decoupled
- Reverse polarity protection
- Removable spring type terminals
- Male connector for power bridge incl. in delivery
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha
- Use in Zone 2

General data
| EAN | 4047101388534 |
| eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
| Customs tariff number | 85369010000 |
| Country of origin | DE |
| Weight | 152 g |
Technical Data
| Ex version | no |
| Approvals | ATEX, IECEx, NEPSI |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 1 |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 292 KB |
| English | 292 KB |
| French | 292 KB |
| Spanish | 294 KB |
| Czech | 294 KB |
| Dutch | 290 KB |
| Romanian | 292 KB |
| Russian | 313 KB |
| Polish | 294 KB |
| Chinese | 341 KB |
| Turkish | 293 KB |
Approval
| EPS 16 ATEX 1 052 X | 1150 KB |
| cFMus- 0015X | 644 KB |
| IECEx - EPS 16.0023X | 1408 KB |
| UL 601010 20190523-E230865 | 333 KB |
| Kosha - 17-AV4BO-0111X | 582 KB |
| Inmetro - TÜV 17.1310 X | 1280 KB |
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
|
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
|
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
|
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
|
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |
|
IMX12-PS02-UI-UIR-PR/24VDC/CC
Power supply module power bridge; Collective fault signal via relay; Single and redundant power supply via terminals; Removable screw terminals |
7580611 |

