Product VC-AC21-0.220-K
Field-Wireable Connector
Design A
Order number: 8028723- Screw-clamp terminal
- 2-pin + PE
- Cable feedthrough: 6…8 mm
- Conductor cross-section: 3 × 1 mm2
- Central screw: M3 × 33.5
- Screw-in thread: M20 × 1.5
- Protection class: IP65
- Scope of delivery:
- Valve connector, central screw, pressure screw, seal, sealing ring and pressure ring

General data
| EAN | 4047106014568 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | HU |
| Weight | 31 g |
Technical Data
| Application | Signal |
| Connector A | Valve connector, Design A |
| Number of pins | 2+PE |
| Connection mode | Screw/clamp connection |
| Screw-in thread | M20 × 1.5 |
| Housing material | Plastic, PA6 GF30 |
| Protective component | without protective circuitry |
| External diameter of the cable | 6…8 mm |
| Core cross-section/Clamping ability | 0.25…1 mm² |
| Voltage | 250 V |
| Current | 10 A |

