Product MT08-3G
excom I/O System
Module Rack for 8 Modules, Zone 2
Order number: 9100680- Module rack for max. 8 I/O modules, 2 gateways and 2 power supply modules
- The terminals for the signal connection level are available as accessories

General data
EAN | 4047101296822 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85381000000 |
Country of origin | DE |
Weight | 1577 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Module Racks |
Fieldbus connection technology | 2 × D-SUB, 9-pin |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFM, cFMus, IECEx, CCC, INMETRO, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
German | 536 KB |
English | 533 KB |
French | 535 KB |
Spanish | 534 KB |
Czech | 535 KB |
Dutch | 533 KB |
Romanian | 534 KB |
Russian | 550 KB |
Polish | 535 KB |
Chinese | 565 KB |
Turkish | 535 KB |
Approval
PTB 00 ATEX 2194 U | 2522 KB |
IECEx PTB 13.0040 U | 471 KB |
EC declaration of conformity | 132 KB |
KOSHA 17-AV4BO-0110U | 690 KB |
INMETRO — TÜV 13.1661 U | 5038 KB |
FM21US0117X | 553 KB |
FM21CA0084X | 548 KB |
JPEX | 386 KB |
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Programming Software
Quick Start Guide
Mounting accessories
![]() |
BM1
Dummy module for unused slots on the module rack |
6884036 |
![]() |
D9T-RS485IS /6ES7972-0DA60-0XA0
PROFIBUS bus connector for RS485-IS, Fast Connect, only for use with IS devices! |
6890944 |
Connectivity accessories
![]() |
STB16-4RS/1.5-BU
16-pcs. set: 4-pin terminal block, screw clamps blue |
9909622 |
![]() |
STB16-4RC/1.5-BU
16-pcs. set: 4-pin terminal block, cage clamps blue |
9909623 |