Product  RSM 40 RKM 50-2M/BL67

Industrial Power Cable

Extension Cable

Order number: U-19553
    • 7/8″ male connector, straight, 4-pin
    • 7/8″ female connector, straight, 5-pin
    • 7/8" female, straight
    • Jacket material: PVC
    • Jacket color: yellow
    • Protection class IP67
    • Cable length: 2.0 m
#

General data

EAN 4047101324518
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (misc., not classified) [BAB084001]
Customs tariff number 85444290900
Country of origin MX
Weight 258 g

Technical Data

Application Power
Design Extension Cable
Connector A Male, 7/8″-16 UN, Straight
Number of pins 4
Connector body Plastic, TPU, Yellow
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Female, 7/8″-16 UN, Straight
Number of Pins 5
Connector body Plastic, TPU, Yellow
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 9 A
Cable length 2.0 m
Cable jacket PVC, Yellow
Number of Conductors 4
Protection class IP67
Approvals CE, RoHS, UL Listed, UL 2238

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top