Product VB2-FKM/RKC RSC 572-0.5M-0.5M
2-Way Splitter
PVC Cable Jacket, Thin
Order number: U0095-501- Design: M12 adapter
- Y piece, 5-pin
- For use in CAN (DeviceNet™, CANopen) applications

General data
| EAN | 4047101024364 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 119 g |
Technical Data
| Network protocol | DeviceNet, CANopen |
| Device type | Y-splitter |
| Ambient temperature | -30…+75 °C |
| Protection class | IP67 |
| Approvals | UL, CSA |

