Product RKM CBC5 5711-1M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U0128-201- Jacket material: PVC
- Jacket color: gray
- UL approval
- Open connector
- 7/8" female, straight
- Cable length: 1.0 m
General data
EAN | 4047101042153 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 176 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Female, 7/8″-16 UN, Straight |
Number of Pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, CBC5, Straight |
Number of pins | 5 |
Connector body | Black |
Network protocol | DeviceNet, CANopen |
Voltage | 300 V |
Current | 7 A |
Cable diameter | Ø 8.38 mm |
Cable length | 1.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 2 |
Protection class | IP67 |
Special features | Shielded |
Approvals | UL, CSA |