Product RKSW 456-40M-OBS
PROFIBUS Cable
PUR Cable Jacket
Order number: U0336-540- M12 female connector, straight, reverse-keyed
- End open
- Cable length: 40 m
General data
EAN | 4047101036978 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 2835 g |
Technical Data
Application | Data |
Design | Connection Cable |
Connector A | Female, M12 × 1, Straight, B-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Network protocol | PROFIBUS-DP |
Current | 4 A |
Cable diameter | Ø 7.9 mm |
Cable length | 40.0 m |
Cable jacket | PUR, Violet |
Number of Conductors | 2 |
Protection class | IP67, IP69K |
Approvals | UL, CSA |