Product RSSW D9S RKSW 455-0.5M-0.5M
PROFIBUS Cable
PVC Cable Jacket
Order number: U0372-2- PROFIBUS cable: AWG 22/1
- Jacket material: PVC, color: purple
- Jacket diameter: 8.5 mm
- UL approval
- M12 × 1 male connector, straight, reverse-keyed
- M12 × 1 female connector, straight, reverse-keyed
- SUB-D with 2 cable exits
- Cable length: 2 × 0.5 m
General data
EAN | 4047101025569 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 156 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Male/Female, M12 × 1, Straight, B-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Black |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Male, D-Sub, Angled |
Number of pins | 9 |
Connector body | Black |
Network protocol | PROFIBUS-DP |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 8.5 mm |
Cable length | 0.50, 0.5 m |
Cable jacket | PVC, Violet |
Number of Conductors | 2 |
Protection class | IP67 |
Approvals | UL, CSA |