Product BS 4131-0/13.5
Actuator and Sensor, Field-Wireable
7/8” Verbindung
Order number: U6315-1- 7/8″ male connector, straight, 3-pin
- Plastic housing
- Screw terminal connection
General data
EAN | 4047101561852 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 60 g |
Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN, Straight |
Number of Pins | 3 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Die-cast Zinc, CuZn, Nickel-plated |
External diameter of the cable | 10…12 mm |
Voltage | 600 V |
Current | 12 A |
Approvals | UL Recognized, RoHS |