Product RKC CBC5 572-1M
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket, Thin
Order number: U7388- Jacket material: PVC
- Power pair: AWG 2/22
- Data pair: AWG 2/22
- Jacket color: gray
- UL approval
- Open connector
- M12-female connector, straight, A-coded
- Cable length: 1.0 m
General data
EAN | 4047101042108 |
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 90 g |
Technical Data
Application | Data |
Design | Extension Cable |
Connector A | Female, M12 × 1, Straight, A-coded |
Number of Pins | 5 |
Connector body | Plastic, TPU, Blue |
Coupling nut/screw | Brass, CuZn, Nickel-plated |
Connector B | Female, CBC5, Straight |
Number of pins | 5 |
Connector body | Black |
Network protocol | DeviceNet, CANopen |
Voltage | 250 V |
Current | 4 A |
Cable diameter | Ø 7.2 mm |
Cable length | 1.0 m |
Cable jacket | PVC, Gray |
Number of Conductors | 2 |
Protection class | IP67, IP69K |
Special features | Shielded |
Approvals | UL, CSA |