Product H5231-0
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Angled
Order number: 6902800- Metal coupling nut
- Protection class IP67
- Penetration technology
- 3-pin
- M9.5 × 1 metric screw-in thread
General data
EAN | 4047101496857 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 14 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Angled |
Number of Pins | 3 |
Connection mode | Pressfit technology |
Screw-in thread | M9.5x1 |
Housing material | PA |
Coupling nut/screw material | Zinc-Aluminum, ZnAl, Nickel-plated |
External diameter of the cable | 4…5 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Current | 4 A |