Product HAS5131-0
Field-Wireable Connector
Male Connector M8 × 1/Ø 8 mm, Straight
Order number: 6905402- Metal coupling nut
- Protection class IP67
- IDC quick connection
- 3-pin
- Cable feedthrough 2.5…5.1 mm
General data
EAN | 4047101506686 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 14 g |
Technical Data
Application | Signal |
Connector A | Male, M8 × 1, Straight |
Number of Pins | 3 |
Connection mode | Insulation displacement terminal |
Housing material | PA |
Coupling nut/screw material | Brass, CuZn |
External diameter of the cable | 2.5…5.1 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Voltage | 32 V |
Current | 4 A |