Product FCST-A4-NA-H1141
Flow Monitoring
Functionality Corresponding to Flow Module
Remote Probe
Order number: 6870266- Thermodynamic operating principle
- Functionality in accordance with flow module
- Freely rotatable sensor
- Plugged in with adapter
- Screw-in adapter, M18 x 1.5
General data
EAN | 4047101303117 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 90261021000 |
Country of origin | DE |
Weight | 191 g |
Technical Data
Function | Flow monitoring |
Design | Immersion |
Process connection | M18 × 1.5 female thread |
Medium | liquids |
Detection type | Calorimetric |
Electrical connection | Connector, M12 × 1 |
Sensor material | Stainless steel |
Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
Medium temperature | -20…+80 °C |
Protection class | IP67 |
Mounting accessories
FCA-FCST-G1/4-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G1/4” external thread |
6870290 | |
FCA-FCST-G1/2-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G1/2” external thread |
6870291 | |
FCA-FCST-G1/2-A4/L037
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G1/2” external thread |
6870292 | |
FCA-FCST-N1/2-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection 1/2” NPT external thread |
6870293 | |
FCA-FCST-G3/4-A4
Screw-in adapter for flow sensors in the F(T)CST series for screwing into a T-piece or a welding sleeve; process connection G3/4” external thread |
6870294 |
Functional accessories
FM-IM-3UP63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525100 | |
FM-IM-3UR38X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…250 VAC; LED bar for displaying flow speed and medium temperature; IO-Link device with transistor outputs for flow, temperature and errors |
7525102 | |
FM-IM-2UPLI63X
Signal processor for non-Ex flow sensors from the FC….-NA… family; operating voltage 20…30 VDC; LED bar for displaying flow speed and medium temperature; IO-Link device with analog output for flow and transistor outputs for temperature and errors |
7525104 |