Product BL20-E-GW-RS-MB/ET
Interface for Modbus RTU / ASCII
With Extended Temperature Range
Order number: 6827381- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and Modbus RTU / ASCII
- RS485 or RS232, configurable
- 9.6 kbps … 115.2 kbps
- Push-in terminals
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
| EAN | 4047101282283 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 149 g |
Technical Data
| Network protocol | Modbus RTU |
| Device type | Gateway |
| Fieldbus transmission rate | 9.6 kbps …115.2 kbps |
| Fieldbus connection technology | Push-in clamps |
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
Data Sheets
| German | 296 KB |
| English | 294 KB |
| French | 295 KB |
| Spanish | 295 KB |
| Czech | 296 KB |
| Dutch | 294 KB |
| Romanian | 294 KB |
| Russian | 314 KB |
| Polish | 296 KB |
| Chinese | 341 KB |
| Turkish | 296 KB |
Approval
| FM07 ATEX 0040X | 739 KB |
| IECEx FME 07.0004X | 251 KB |
| FM Class 1 Div. 2 US | 178 KB |
| FM Class 1 Div. 2 Canada | 179 KB |
| EU Declaration of Conformity | 136 KB |
Firmware
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Connectivity accessories
|
MINI USB 2.0 CABLE 1.5M
USB 2.0 service cable for gateways with USB port - A-male to mini A-male |
6827388 |
|
USB 2.0 EXTENSION 5M
USB 2.0 extension, 5 meters - A-male to A-female |
6827389 |
|
USB 2.0 EXTENSION ACTIVE 5M
USB 2.0 extension, 5 meters - A-male to A-female |
6827390 |
|
BS3511/KLBUE4-31.5
Shield terminal and strain relief for bus cable |
6827342 |

