Product GEN-3G
excom I/O System
Multiprotocol Gateway for Ethernet
Order number: 100004545- Gateway for Ethernet fieldbus communication
- Connection of the excom station to the Ethernet fieldbus
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Integrated switch, 10/100 Mbps
- Two RJ45 connectors for fieldbus connection
General data
EAN | 4047101501315 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85389099990 |
Country of origin | DE |
Weight | 128 g |
Technical Data
Network protocol | EtherNet/IP, PROFINET, Modbus TCP |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Gateway |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
German | 391 KB |
English | 390 KB |
French | 392 KB |
Spanish | 392 KB |
Czech | 392 KB |
Dutch | 390 KB |
Romanian | 391 KB |
Russian | 414 KB |
Polish | 391 KB |
Chinese | 452 KB |
Turkish | 392 KB |
Approval
BVS 19 ATEX E 066 | 2903 KB |
IECEx BVS 19.0060 | 129 KB |
EC declaration of conformity | 141 KB |
KOSHA 21-AV4BO-0054X | 123 KB |
CCC-2020322310002847 | 958 KB |
FM21US0117X | 553 KB |
FM21CA0084X | 548 KB |
Configuration File
EtherNet/IP CIP bridging | 254 KB |
EtherNet/IP consolidated IO | 2791 KB |
GSDML files | 80 KB |
L5K File | 205 KB |
Configuration Software
Firmware
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |
Quick Start Guide
Connectivity accessories — Network
RJ45S-RJ45S-4422-2M | 6635218 |