Product  FW-ERSPM0416-SA-S-0408

Field-Wireable Connector

Male Connector M12 × 1, Straight

Order number: 100002288
    • Screw-clamp terminal
    • A-coding
    • 4-pin
    • Cable feedthrough: 4.0…8.0 mm
    • Terminal capacity: 0.25…1.5 mm²
    • Approval: cULus
#

General data

EAN 4047101461077
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin SK
Weight 25 g

Technical Data

Application Signal
Connector A Male, M12 × 1, Straight, A-coded
Number of pins 4
Connection mode Screw/clamp connection
Housing material Plastic, PA6 GF, UL 94
Coupling nut/screw material Brass, CuZn, Nickel-plated
External diameter of the cable 4…8 mm
Core cross-section/Clamping ability 0.25…1.5 mm²
Voltage 250 V
Current 4 A
Approvals cULus

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top