Product RU10L-M08-UP8X-V1141
Ultrasonic Sensor
Retroreflective Sensor
Order number: 100003159- Smooth sonic transducer face
- Cylindrical housing M08, potted
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable
- Blind zone: 2 cm
- Range: 10 cm
- Resolution: 0.2 mm
- Aperture angle of sonic cone: ±9 °
- 1x switching output, PNP
- Teachable settings
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101476149 |
| eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 19 g |
Technical Data
| Function | Retroreflective Sensor |
| Operating mode | Time-of-Flight |
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Range | 20…100 mm |
| Resolution | 0.2 mm |
| Operating voltage | 18…30 VDC |
| Switching element function | NO/NC |
| Output function | PNP |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, CuZn, Nickel Plated |
| Ambient temperature | 0…+50 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Compact |
Data Sheets
| German | 1948 KB |
| English | 1944 KB |
| French | 1945 KB |
| Spanish | 1944 KB |
| Czech | 1944 KB |
| Dutch | 1944 KB |
| Romanian | 1945 KB |
| Russian | 2032 KB |
| Polish | 1946 KB |
| Chinese | 2046 KB |
| Turkish | 1945 KB |
Approval/Declaration
Configuration File
Configuration Software
Manual
| Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Mounting accessories
|
MW08
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945008 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Connectivity accessories
|
PKG4M-2/TEL
Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625061 |
|
PKW4M-2/TEL
Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625067 |
|
PKG4M-2-RSC4.4T/TXL
Extension cable, M8 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6627063 |
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

