Product PSU67-3P-1S-2L-24250-F
Smart Power Supply Module in IP67
24…28 VDC Output Voltage
3-Phase, 25-A Output Current
Order number: 100028238- Broad temperature range
- Status LED
- High efficiency, > 95 %
- 3-phase AC input, M12 S-coded
- Current-limited outputs, 2 × M12 L-coded
- Protected by eFuse (V1 + V2 bridged)
- Relay contact for checking the DC status
- LED interface and control buttons for maximum flexibility
General data
EAN | 4047101540109 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85044083900 |
Country of origin | CZ |
Weight | 1200 g |
Technical Data
Power supply | 3 × AC 380…480 V |
Nominal output voltage | 24 V |
Output voltage | 24…28 VDC |
Nominal current | 25 A |
Status interface | Relay output (DC-OK) |
Internal fuse | V1 + V2 bridged |
Parallel mode | no |
Power Good Output | no |
Dimensions | 183 x 180.6 x 58.7 mm |
Protection class | IP67 |
Connectivity accessories
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 | |
RKP46PSB-2-RSP46PSB/TXL
Extension cable, M12 female connector, straight, 3-pin + PE, S-coded; M12 male connector, straight, 3-pin + PE, S-coded; cable length: 2 m, jacket material: PUR, black |
100004420 | |
VH2-M12S-M4-2F4
Small h-splitter, M12 Power, S-coded, 3-pin + PE |
100028588 | |
VT2-M12S-M4-2F4
T-splitter, M12 Power, S-coded, 3-pin + PE |
100028580 | |
RKP46PLB-2-RSP46PLB/TXL
Extension cable, M12 female connector, straight, 4-pin, L-coded; M12 male connector, straight, 4-pin, L-coded; cable length: 2 m, jacket material: PUR, black |
100028666 | |
VT2-M12L-M5-2F5
T-splitter, M12 Power, L-coded, 4-pin + FE |
100028579 | |
VH2-M12L-M5-2F5
Small h-splitter, M12 Power, L-coded, 4-pin + FE |
100028587 | |
VH3-M12L-M5-3F5
Large H-splitter, M12 Power, L-coded, 4-pin + FE |
100028591 | |
VH3-M12S-M4-3F4
Large H-splitter, M12 Power, S-coded, 3-pin + PE |
100028592 |
Connectivity accessories — Power supply
RSP56PLB-2/TXG
Connection cable, M12 male connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, gray |
100018910 | |
RKP46PSB-2-RSP46PSB/TXL
Extension cable, M12 female connector, straight, 3-pin + PE, S-coded; M12 male connector, straight, 3-pin + PE, S-coded; cable length: 2 m, jacket material: PUR, black |
100004420 |
Connectivity accessories — I/O
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 | |
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |