Product  RKP46PSA-2-RSP46PSA/TXL

Supply Cable - M12 Power

Extension Cable

Order number: 100038847
    • M12 female connector, S-coded, straight, 4-pin (3+PE)
    • M12 male connector, S-coded, straight, 4-pin (3+PE)
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for drag chain use
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen free
    • Norms: CE, UKCA and RoHS
    • Protection class: IP65, IP67, IP68
    • Cable length: 2.0 m
#

General data

EAN 4047101595451
eCl@ss-Code (V5.1.4): 27230209 -/- Current supply, voltage
Customs tariff number 85444290900
Country of origin PL
Weight 290 g

Technical Data

Application Power
Design Extension Cable
Connector A Female, M12 × 1, Straight, S-coded
Number of pins 3+PE
Connector body Plastic, TPU, Black
Coupling nut/screw Brass, CuZn, Nickel-plated
Connector B Male, M12 × 1, Straight, S-coded
Number of Pins 3+PE
Connector body Plastic, TPU, Black
Coupling nut/retaining screw Brass, CuZn, Nickel-plated
Voltage 600 V
Current 12 A
Cable diameter Ø  9.6 mm
Cable length 2.0 m
Cable jacket PUR, Black
Number of Conductors 4
Protection class IP65, IP67, IP68
Special features Suitable for drag chain use

Connectivity accessories

100048170
100028588
100028592
100028580

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top