Product RU80D-M18M-UPN8X2-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100039008- Smooth sonic transducer face
- M18 cylindrical design, potted
- Connection via M12 × 1 male connector
- Measuring range adjustable via teach-in
- Temperature compensation
- Blind zone: 8 cm
- Range: 80 cm
- Resolution: 1 mm
- Adjustable switching hysteresis
- Narrow sonic cone
- Switching output, push-pull (PNP/NPN)
- NO/NC programmable
- IO-Link

General data
EAN | 4047101596410 |
eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
Customs tariff number | 85365019000 |
Country of origin | DE |
Weight | 55 g |
Technical Data
Function | Proximity switch |
Operating mode | Time-of-Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | straight |
Range | 80…800 mm |
Resolution | 1 mm |
Operating voltage | 18…30 VDC |
Switching element function | NO/NC |
Output function | PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Teach input |
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
Functional accessories
![]() |
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
VB2-SP1
Teach adapter |
A3501-29 |