Product  BI1-EH04-Y1

Inductive Sensor

Order number: 1003040
    • Smooth barrel, Ø 4 mm
    • Stainless steel, 1.4427
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Cable connection
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101144079
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 40 g

Technical Data

Design Smooth barrel
Construction size Ø 4 mm
Rated switching distance 1 mm
Mounting conditions Flush
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Switching frequency 5.0 kHz
Electrical connection Cable
Cable length 2.0  m
Housing material Stainless steel, 1.4427 SO
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

Mounting accessories

69477

Functional accessories

7580020

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top