Product MBS40
Mounting Accessories for Inductive Sensors
Mounting Clip
Order number: 69477- For smooth barrel Ø 4 mm
- Anodized aluminum

General data
| EAN | 4047101161182 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 76169990990 |
| Country of origin | DE |
| Weight | 21 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 15 x 20 x 12 mm |
| Housing diameter | Ø 4 mm |
| Housing material | Metal, AL, Anodized |

