Product  BIM-IKT-Y1X-H1141

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 10562
    • Rectangular, height 28 mm
    • Metal, GD-Zn
    • Magnetic-inductive sensor
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • M12 × 1 connector
    • ATEX category II 2 G, Ex Zone 1
    • ATEX category II 1 D, Ex Zone 20
    • SIL 2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 at HFT0
    • SIL 3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1
#

General data

EAN 4047101145342
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 42 g

Technical Data

Design Rectangular
Construction size 30 x 14.6 x 28 mm, IKT
Cylindrical design Tie-rod cylinder, Profile cylinder, Dovetail cylinder, external groove
Operating voltage Nom. 8.2 VDC
Output function NAMUR
Electrical connection Connector, M12 × 1
Housing material Metal, GD-Zn
Ambient temperature -25…+70 °C
Protection class IP67
Approvals ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc

Mounting accessories

69710
69712
6971803
6971806
6971802
6971805
7560003

Functional accessories

7580020

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top