Product KLI3
Mounting Accessories
Mounting Bracket
For Tie-Rod Cylinders
Order number: 69712- Mounting on tie-rod cylinders
- Cylinder diameter: 63…160 mm
- Material: Die-cast Zinc

General data
| EAN | 4047101000290 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 79070000900 |
| Country of origin | DE |
| Weight | 28 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | 63...160 mm |
| Fixing clamp for cylindrical housing | tie-rod cylinder |
| Construction size | 41 x 27 x 12 mm |
| Housing material | Metal, GD-Zn |

