Product KLI1
Mounting Accessories
Mounting Bracket
For Tie-Rod Cylinders
Order number: 69710- Mounting on tie-rod cylinders
- Cylinder diameter: 32…100 mm
- Material: Die-cast Zinc

General data
| EAN | 4047101000191 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 79070000900 | 
| Country of origin | DE | 
| Weight | 27 g | 
Technical Data
| Accessory type | Mounting bracket | 
| For use with | Magnetic field sensors | 
| Fixing clamp for correspondent cylinder diameter | 32...100 mm | 
| Fixing clamp for cylindrical housing | tie-rod cylinder | 
| Construction size | 30 x 25.5 x 12 mm | 
| Housing material | Metal, GD-Zn | 


 
					
				 
					
				 
					
				