Product RI360P0-QR24M0-HESG25X3-H1181
Contactless Encoder
SSI
Premium Line
Order number: 1590905- Compact, rugged housing
- Many mounting possibilities
- Status displayed via LED
- Positioning element and aluminium ring not incl.
- SSI output
- 25 bit, Gray-coded
- SSI clock rate: 62.5 KHz … 1 MHz
- Single or multiturn, length of data frame and bit coding parametrizable via PACTware
- Default settings: Singleturn Bit 0 … Bit 15, Multiturn Bit 16 … Bit 21, Status Bit 22 … Bit 24
- Zero point, sync./async. operating mode adjustable via Easy Teach
- Compatible with all standard SSI masters
- In sync. mode, jitter < 5 µs required on the master side
- Immune to electromagnetic interference
- 15…30 VDC
- Male M12 x 1, 8-pin

General data
EAN | 4047101544718 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 90318080000 |
Country of origin | DE |
Weight | 340 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Absolute semi-multiturn |
Shaft Type | Hollow shaft |
Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
Construction size | 81 x 78 x 24 mm |
Flange type | Flange without mounting element |
Measuring range | 0…360° |
Operating voltage | 15…30 VDC |
Communication protocol | SSi |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal/plastic, ZnAlCu1/PBT-GF30-V0 |
Ambient temperature | -25…+85 °C |
Protection class | IP68/IP69K |
Data Sheets
German | 3123 KB |
English | 3121 KB |
French | 3123 KB |
Spanish | 3122 KB |
Czech | 3122 KB |
Dutch | 3122 KB |
Romanian | 3123 KB |
Russian | 2993 KB |
Polish | 3124 KB |
Chinese | 3255 KB |
Turkish | 3123 KB |
Approval/Declaration
CAD File
CAD STP File
Configuration File
Configuration Software
IODD DTM configurator | 33194 KB |
PACTware 4 without HART-Com DTM and help texts | 4755 KB |
DTM for USB IO-Link master 1.1 | 4440 KB |
Manual
Product Catalog
Mounting accessories
![]() |
P1-RI-QR24
Positioning element, for Ø 20 mm shafts |
1590921 |
![]() |
P2-RI-QR24
Positioning element, for Ø 14 mm shafts |
1590922 |
![]() |
P3-RI-QR24
Positioning element, for Ø 12 mm shafts |
1590923 |
![]() |
P4-RI-QR24
Positioning element, for Ø 10 mm shafts |
1590924 |
![]() |
P5-RI-QR24
Positioning element, for Ø 6 mm shafts |
1590925 |
![]() |
P6-RI-QR24
Positioning element, for Ø 3/8“ shafts |
1590926 |
![]() |
P7-RI-QR24
Positioning element, for Ø 1/4“ shafts |
1590927 |
![]() |
P8-RI-QR24
Positioning element with blanking plug for large shafts |
1590916 |
![]() |
M1-QR24
Aluminum protecting ring, for inductive encoders RI-QR24 |
1590920 |
![]() |
PE1-QR24
Positioning element without adapter sleeve |
1590937 |
![]() |
RA1-QR24
Adapter sleeve, for Ø 20 mm shafts |
1590928 |
![]() |
RA2-QR24
Adapter sleeve, for Ø 14 mm shafts |
1590929 |
![]() |
RA3-QR24
Adapter sleeve, for Ø 12 mm shafts |
1590930 |
![]() |
RA4-QR24
Adapter sleeve, for Ø 10 mm shafts |
1590931 |
![]() |
RA5-QR24
Adapter sleeve, for Ø 6 mm shafts |
1590932 |
![]() |
RA6-QR24
Adapter sleeve, for Ø 3/8“ shafts |
1590933 |
![]() |
RA7-QR24
Adapter sleeve, for Ø 1/4“ shafts |
1590934 |
![]() |
RA8-QR24
Plug for mounting option C |
1590959 |
![]() |
SP1-QR24
Shield plate Ø 74 mm, aluminium |
1590938 |
![]() |
SP2-QR24
Shield plate Ø 74 mm, aluminiuim, with borehole for shaft feedthrough |
1590939 |
![]() |
SP3-QR24
Shield plate Ø 52 mm, aluminium |
1590958 |
Connectivity accessories
![]() |
RKC8T-2/TXL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625142 |
![]() |
RKC8.302T-1.5-RSC4T/TXL320
Adapter cable to connect sensor to USB-2-IOL-0002 programming unit; M12 female connector, straight, 8-pin to M12 male connector, straight, 3-pin; cable length: 1.5 m; jacket material: PUR, black; cULus approved; RoHS compliant; protection class IP67 |
6625003 |
Functional accessories
![]() |
TX2-Q20L60
Teach adapter for inductive encoders with 8-pin male M12 x 1, for simple programming via Easy Teach |
6967117 |
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |