Product BI7-Q08-VP6X2-0.3-RS4.4
Inductive Sensor
With Increased Switching Distance
Order number: 1600901- Rectangular, height 8 mm
- Active face on top
- Metal, Zamak, nickel-plated
- Large sensing range
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- Cable with male end M12 x 1
General data
EAN | 4047101408416 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365019900 |
Country of origin | CH |
Weight | 31 g |
Technical Data
Design | Rectangular |
Construction size | 32 x 20 x 8 mm, Q08 |
Rated switching distance | 7 mm |
Mounting conditions | Flush |
Operating voltage | 10…30 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 0.50 kHz |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 0.30 m |
Housing material | Metal, Zamak, Nickel Plated |
Ambient temperature | -25…+70 °C |
Protection class | IP68 |
Special features | Sn + |